Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
TL - Wheel
Bill of material
126 TLB 20
ORDERNO
Article-number
126 TLB 20
WDAB
Wheel-Ø A x width B
125x50 mm
LC
Load capacity
350 kg
BT
Band thickness
12.5 mm
HW
Hub width
60 mm
FL
Fixing length
60 mm
WB
Wheel bearing
Roller bearing
BD
Bore diameter
20 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices